Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 0,85 mm | |
| Frequency Hz | 8000000,0000 Hz | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | DO NOT USE | Not for production |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | DFN3225-4P | DFN3225-4P |
| Remarks | N/A | |
| Schematic device name | CRYSTAL | CRYSTAL |
| Schematic symbol name | DSC6001 | DSC6001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |