Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 11224 | |
| Product height in | 0.250 | |
| Product height mm | 6.350 | |
| Product length in | 6.960 | |
| Product length mm | 176.784 | |
| Product width in | 0.250 | |
| Product width mm | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975764589 |
