Product specifications
Characteristic | Value | Description |
|---|---|---|
| Activation Method | E | Electrical |
| Certification | CS | ISO13849 Compliant |
| Ex Application | 0 | N/A |
| Function in Neutral Position | B | Blocked (Closed) |
| HPCO Config | OC | HPCO OC |
| HPCO Flow | C0 | 300 |
| HPCO Spool Characteristic | E | Proportional HPCO |
| Manual Override Direction | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| P2 Spool Characteristic | F | ON/OFF |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Pump Configuration | B | Open Center/Closed Center |
| Spool Interface | N | PVSKMS256 |
| Spool Option A | T | Tensionbar |
| Spool Option B | P | Plug |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |