Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112259-001
HOUSING SUBASSEMBLY
112259-001
Tools
Add to comparison
Add to comparison
112259-001
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.740
Product height mm
171.196
Product length in
7.220
Product length mm
183.388
Product width in
7.370
Product width mm
187.198