Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11231147
2 MIL MATTE CHROME POLYESTER TC-S8001-50
11231147
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11231147
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Size/Dimensions
35 MM X 26 MM X 01 MM
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm