Product specifications
Characteristic | Value | Description |
---|---|---|
Pilot Pressure | 1 | 13.5 (PVE) |
Voltage | 1 | 11-32 |
Connector Type | H | 2x4 Deutsch - DT04 |
Connector Direction | U | 90 (Up) |
Control Signal | B | CANBus |
CAN Protocol | I | ISOBus/J1939 |
Digital Type | E | CC4 |
Float Direction | C | A/B Port |
Hysteresis | 4 | 4.0% |
On-Stroke Response A | A | 120 ms |
On-Stroke Response B | A | 120 ms |
De-Stroke Reaction A | A | 120 ms |
De-Stroke Reaction B | A | 120 ms |
Resolution | H | 250 |
Max Oil Consumption | 7 | 0,7 l/min |
Max Oil Consump. Steady State | 0 | 0 l/min |
Fault Reaction & Recovery | S | Setting |
Output Signal | C | CAN |
Disable Function | B | Disable & Power Save |
Nominel A Stroke | 7 | 7 |
Nominel B Stroke | 7 | 7 |
Minimum Float Position | 0 | N/A |
IP Rating | 7 | IP67 |
Manual Override | 0 | N/A |
Coil Power | 8 | 8 W |
Port Connection Type | 0 | N/A |
A Port Placement | 0 | N/A |
B Port Placement | 0 | N/A |
Extra Function | 0 | N/A |
Valve Side Interface | 0E | PVE32 O-Ring |
Outward Side Interface | 00 | N/A |
Length | 089 | 89 |
Pilot Pressure Neutral | 0 | N/A |
Pilot Pressure Full Stroke | 0 | N/A |
Maximum System Pressure Peaks | C | 60 |
Primer | 0 | N/A |
Product Category | 1 | Standard Part |
Marking | 2 | CE EAC |
Ex Application | 0 | N/A |
Certification | CS | ISO13849 Compliant |
PVDI connector coding | 0 | N/A |
Marking | 2 | CE EAC |
Port Size | 00 | N/A |
Product type | N/A | |
Voltage | 1 | 11-32 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |