OMP X 250 HYDRAULIC MOTOR
11232673
Model code: OMPX-250-NNN-B11-SO-A3-A11-C-E-B-1-N-N-AA-NNN-NNN-NNN-K-NN
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11232673
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor family | OMPX | OMP X Motor |
| B: Motor size - displacement | 250 | 250 ccm/rev. |
| C: Motor type | NNN | Standard motor |
| D: Mounting Type | B11 | A2-flange ; Pilot dia. 82.5 x 8 mm [3.25 x 0.32 in] ; B.C. dia. 106.4 mm[4.20 in] |
| E: Port type | SO | Side port - Offset |
| F: Thread main ports | A3 | G 1/2 |
| G: Output shaft | A11 | Cyl 25mm with straight key ; M8 thread in shaft end |
| H: Shaft Seal | C | High Pressure Shaft seal - NBR |
| J: Dust seal | E | Integrated in shaft seal |
| K: Drain Port | B | G1/4 |
| L: Check Valve | 1 | Yes |
| M: Brake release port | N | None |
| N: Speed sensor | N | None |
| P: Paint | AA | Black, RAL 9005 ; Corr. class C3 ; Std paint |
| R: Valve option | NNN | None |
| S: Spec feature - external | NNN | None |
| S: Spec feature visible | NNN | None |
| T: Spec feature - internal | NNN | None |
| U: Packaging | K | Industry - 60 pcs |
| V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |