Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Capacitance value in farads | 0,0000001000000 F |
| Component height in mm | 0,50 mm |
| Dielectric type or rating | X7R |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | CAP1005 |
| Peak solder temperature | N/A |
| Remarks | N/A |
| Schematic device name | CAP |
| Schematic symbol name | CAP |
| Temperature Range | N/A |
| Terminal finish | N/A |
| Tolerance percentage | 10,00 % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
