Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 3,20 mm | |
| Inductance in Henrys | 0.0000033 | 0.0000033 |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | SDR0403.PDF | SDR0403.PDF |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | COIL_SDR0403 | COIL_SDR0403 |
| Rated, Current | 2.15 | 2.15 |
| Remarks | N/A | |
| Schematic device name | COIL | COIL |
| Schematic symbol name | COIL | COIL |
| Type | INDUCTOR | INDUCTOR |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |