Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Valve plate |
| Product height in | 3.460 |
| Product height mm | 87.884 |
| Product length in | 3.460 |
| Product length mm | 87.884 |
| Product material | Cast steel |
| Product width in | 0.110 |
| Product width mm | 2.794 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
