Product specifications
Characteristic | Value | Description |
|---|---|---|
| A->T Control Type | F | Flow |
| A->T Flow Rate | 05 | 5 |
| A->T Function in Neutral | D | Drained (Throttle Open) |
| B->T Control Type | F | Flow |
| B->T Flow Rate | 05 | 5 |
| B->T Function in Neutral | D | Drained (Throttle Open) |
| Certification | CS | ISO13849 Compliant |
| Ex Application | 0 | N/A |
| Float Direction | B | B Port |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Minimum Float Position | 6 | 6 |
| Nominal Diameter | S | Standard |
| Nominel Max Position A | 5 | 5 |
| Nominel Max Position B | 5 | 5 |
| P-> A Flow Rate | 05 | 5 |
| P-> B Flow Rate | 05 | 5 |
| P->A Control Type | F | Flow |
| P->B Control Type | F | Flow |
| Pilot Pressure Full Stroke | X | 5.5 bar |
| Pilot Pressure Neutral | 3 | 3.0 bar |
| Pressure Control P->A | 0 | N/A |
| Pressure Control P->B | 0 | N/A |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | SVS_SPOL | Spool |
| Spool Characteristic A | P | Progressive |
| Spool Characteristic B | P | Progressive |
| Spool Data | 0 | N/A |
| Spool Deadband | 5 | 1.5 |
| Spool Deadband | 1.5 | |
| Spool Interface | 0A | PVB16 |
| Spool Option A | T | Tensionbar |
| Spool Option B | P | Plug |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |