SVC-KIT UNLOAD SPOOL
11245685
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11245685
Product specifications
Characteristic | Value |
|---|---|
| CAN Termination | N/A |
| Certification | N/A |
| Color code of the coding | N/A |
| Connector Type 2 | N/A |
| Ex Application | N/A |
| Interface | EVP |
| Interface/connection type | EVP |
| Length | N/A |
| Marking | N/A |
| Marking | N/A |
| Material | Steel |
| Material | Steel |
| Number of modules/connections available | 1 |
| Product Category | Not in Configurator |
| Product Type | Service Kits |
| PVPX Coil | N/A |
| Specific usage of the spare part | N/A |
| Termination | N/A |
| Valve Family | ECO80LS |
| Voltage | N/A |
| Voltage | N/A |
| Which type of Service kit is needed | Service Kit |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |