Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112484-000
MOTOR DRIVE SHAFT S/A 54FC S-3
112484-000
Where to buy
Export PDF
Tools
Add to comparison
112484-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.420
Product height mm
86.868
Product length in
12.390
Product length mm
314.706
Product width in
3.420
Product width mm
86.868