
GEAR MOTOR GR2 BIDIRECT WITH VALVE
11249080
Model code: S-N-M-2-G-N-/-014-R-N-02-AA-M1-B5-B5-NN-N-N-/-NNN-A-S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe aluminum gear motors
11249080
Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | Group 2:from 3 to 28 cc |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | AA | Taper 1:5 - M12 x 1,25 - Key = 3 CO02 |
| E_VALVE GROUP2 | G | Anti-cavitation check valve on the bearings |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | B5 | 15x35xM6 |
| Mark position | S | Sticker on the body |
| Mark type | A | Standard Marking + Customer Code (DQST018) |
| Mounting flange | 02 | Flange with pilot Ø80 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | M1 | Standard cover for motor drain 1/4 Gas |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |