CONN,P,50S,16-22,20,DEUT,DRC26-50S02BLK-product-details

CONN,P,50S,16-22,20,DEUT,DRC26-50S02BLK

11249154


Tools

Product specifications

Characteristic
Value
Description
Alternate PCB layout decalsN/A
Component height in mmN/A
Is this a Dx partYES
Lead free statusN/A
MFG 1 DatasheetN/A
Moisture sensitivty levelN/A
Number of pins50
Part riskN/A
PCB Assembly TechnologyN/A
PCB layout decalN/A
Peak solder temperatureN/A
Pin mappingN/A
RemarksN/A
Schematic device namePLUG50
Schematic symbol namePLUG50
Size/Dimensions0.001
Terminal finishN/A

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm