Danfoss Char-Lynn
112530-034
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Can provide over 50 percent more hose lifeImproves maintenance operations efficiency - automates inspections, on-going and real-time monitoring.Reduces risk of collateral damageMaximizes uptimeProtects the environment - mitigates potential spills.Increases reliability - detects and warns of impending failure.Safeguards workersMitigates unexpected hose failures.Available in a variety of sizes |
| Inside diameter | 2.114 in |
| Item type | O-Rings |
| Outside diameter | 2.184 in |
| Product Height | 2.184 in |
| Product Length/Depth | .07 in |
| Product Type | Spare Part |
| Product Volume | .334 in³ |
| Product Width | 2.184 in |
| Sub-brand | Char-Lynn |
| Thickness | .07 in |
| Trade Name | None |