Product specifications
Characteristic | Value | Description |
---|---|---|
Add-on option | A | Standard |
Fluid type | MINERAL BASED OIL | Mineral base |
Holding torque option | 000 | 475 Nm (4200 lb-in) |
Maximum release pressure bar | 207 | |
Maximum release pressure psi | 3000 | |
Maximum speed rpm | 250 | |
Miscellaneous option | TD | Two throttle standard pilot |
Model Code 1 | 920000K3013AAATDP | |
Mount and port option | K30 | 4-Hole brake mount |
Package option | P | Industrial package |
Paint option | A | Black |
Release pressure bar | 20 | |
Release pressure psi | 290 | |
Release volume cm3 | 9,00 | |
Release volume in3 | 0,55 | |
Series designation | AB920 | Hydraulic brake |
Shaft option | 1" Tapered | |
Valve cavity/cartridge option | A | None |
Working temperature max C | 82 | |
Working temperature max F | 180 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |