Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | END COVER | End cover |
| Product height in | 6.600 | |
| Product height mm | 167.640 | |
| Product length in | 7.420 | |
| Product length mm | 188.468 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 1.950 | |
| Product width mm | 49.530 |