Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112600-000
ENDCAP-S1PV
112600-000
Tools
Add to comparison
Add to comparison
112600-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
6.740
Product height mm
171.196
Product length in
11.420
Product length mm
290.068
Product width in
2.800
Product width mm
71.120