Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112612-000
HOUSING ASSY S1FM 54-64-75
112612-000
Where to buy
Export PDF
Tools
Add to comparison
112612-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
7.250
Product height mm
184.150
Product length in
10.430
Product length mm
264.922
Product width in
6.000
Product width mm
152.400