
Danfoss
112642-031
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
112642-031
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Compressed air, pneumatic |
| Brand | Danfoss |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Product Length/Depth | 1.14 in |
| Product material | Plastic |
| Product Type | Accessories |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | None |
| Working pressure | 250 Psi |
| Working temperature - max | 160 °F |