Product specifications
Characteristic | Value | Description |
|---|---|---|
| Activation Method | 2 | Joystick P2 + Lvr. 290 - Bla |
| Certification | 00 | N/A |
| Ex Application | 0 | N/A |
| Float Facility | 0 | N/A |
| Interface For Manual Lever | H | M10 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Matching Spool Accessory | H | Tang |
| Material | S | Steel |
| Material | S | Steel |
| Maximum System Pressure Peaks | 0 | N/A |
| Nominel A Stroke | L | 7.2 |
| Nominel B Stroke | L | 7.2 |
| Port Connection Type | 0 | N/A |
| Port Size | 00 | N/A |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| Tamperproof | 0 | N/A |
| Valve Side Interface | 0Y | PVG32-Open Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |