Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Protocol | 0 | N/A |
| CAN Termination | 0 | N/A |
| Certification | 00 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | 0 | N/A |
| Connector Variants (DIN, Deutsch, AMP,#) | 0 | N/A |
| Distance from Tie Rod hole to Bottom Surface of the Bracket | 00 | N/A |
| Ex Application | 0 | N/A |
| Interface/connection type | KB | Knob Black |
| Length | 300 | 300 |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | S | Steel |
| Material | S | Steel |
| Mounting bracket for PVG16, 32, 48, 100, 128, 256 | 00 | N/A |
| Number of modules/connections available | 01 | 1 |
| Number of Mounting Holes | 00 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| PVPX Coil | 0 | N/A |
| Termination | 0 | N/A |
| What kind of accessory (Bracket, Cable, Lever, Service kit#) | L | Lever |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |