OMPW X 250 N HYDRAULIC MOTOR
11267536
Model code: OMPX-250-L11-C20-SA-A8-F10-C-E-D-1-N-N-AA-NNN-NNN-NNN-K-NN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11267536
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Motor family | OMPX | OMP X Motor |
| B: Motor size - displacement | 250 | 250 ccm/rev. |
| C: Motor type | L11 | Wheel motor with needle bearing |
| D: Mounting type | C20 | Wheel flange ; Pilot dia. 80mm [3.15 in] ; B.C. dia. 103 mm [4.06 in] |
| E: Port type | SA | Side port - Aligned |
| F: Thread main ports | A8 | 7/8-14 UNF |
| G: Output shaft | F10 | Tapered 1 in - 1:8 - WK3/16x3/4 |
| H: Shaft seal | C | High Pressure Shaft seal - NBR |
| J: Dust seal | E | Integrated in shaft seal |
| K: Drain port | D | 7/16 - 20 UNF |
| L: Check valve | 1 | Yes |
| M: Brake release port | N | None |
| N: Speed sensor | N | None |
| P: Paint | AA | Black, RAL 9005 ; Corr. class C3 ; Std paint |
| R: Valve option | NNN | None |
| S: Spec feature - external | NNN | None |
| S: Spec feature visible | NNN | None |
| T: Spec feature - internal | NNN | None |
| U: Packaging | K | Industry - 60 pcs |
| V: Motor label | NN | Danfoss name tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |