Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 1,10 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | SM |
| PCB layout decal | SOT-23 | SOT-23 |
| Pin mapping | G,S,D | G,S,D |
| Rated, Current | 4.3 | 4.3 |
| Remarks | N/A | |
| Schematic device name | PMV65XP | PMV65XP |
| Schematic symbol name | XSTR_PFET_DIO | XSTR_PFET_DIO |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A | |
| TYPE | MOSFET | MOSFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |