SPACER SPRINGS
112714-000
Tools112714-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Bearing |
| Product height in | 1.450 |
| Product height mm | 36.830 |
| Product length in | 0.433 |
| Product length mm | 10.998 |
| Product material | Steel |
| Product width in | 1.450 |
| Product width mm | 36.830 |