RETAINER RING
112737-000
Tools112737-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.510 |
| Product height mm | 38.354 |
| Product length in | 0.040 |
| Product length mm | 1.016 |
| Product width in | 1.510 |
| Product width mm | 38.354 |
| Sub brand | Char-Lynn |