MOTOR DRIVE SHAFT S/A
112742-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.420 |
| Product height mm | | 86.868 |
| Product length in | | 15.730 |
| Product length mm | | 399.542 |
| Product width in | | 3.420 |
| Product width mm | | 86.868 |