Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | 1,80 mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SOT-223 |
| Pin mapping | G,D,S,S2 |
| Rated, Current | 1 |
| Remarks | N/A |
| Schematic device name | HITFET |
| Schematic symbol name | NFET_BSP75N |
| Temperature Range | N/A |
| TYPE | HITFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
