Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CAP SCREW | Cap screw |
| Product height in | 0.463 | |
| Product height mm | 11.760 | |
| Product length in | 1.809 | |
| Product length mm | 45.949 | |
| Product width in | 0.463 | |
| Product width mm | 11.760 |
