Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112813-000
PUMP DRIVE SHAFT S/A 33/ 39/46 S-3
112813-000
Where to buy
Export PDF
Tools
Add to comparison
112813-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.880
Product height mm
47.752
Product length in
12.240
Product length mm
310.896
Product width in
1.880
Product width mm
47.752