Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112823-000
PUMP DRIVE SHAFT S/A 33/
112823-000
Tools
Add to comparison
Add to comparison
112823-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.880
Product height mm
47.752
Product length in
12.026
Product length mm
305.460
Product width in
1.880
Product width mm
47.752