Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112825-000
PUMP DRIVE SHAFT S/A 33/
112825-000
Tools
Add to comparison
Add to comparison
112825-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.870
Product height mm
47.498
Product length in
12.500
Product length mm
317.500
Product width in
1.870
Product width mm
47.498