Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
112843-000
SHAFT HD 33/39/46 21T PU MP S/A
112843-000
Where to buy
Export PDF
Tools
Add to comparison
112843-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.880
Product height mm
47.752
Product length in
11.211
Product length mm
284.759
Product width in
1.880
Product width mm
47.752