CONTROL SPOOL, HP30
112850-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
112850-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Control spool |
| Product height in | 0.499 |
| Product height mm | 12.675 |
| Product length in | 6.258 |
| Product length mm | 158.953 |
| Product width in | 0.499 |
| Product width mm | 12.675 |
| Sub brand | Char-Lynn |