Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Protocol | 0 | N/A |
| CAN Termination | 0 | N/A |
| Certification | 00 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | W | Flying Wire |
| Connector Variants (DIN, Deutsch, AMP,#) | 6 | 1x10 AMP JPT SAAB |
| Distance from Tie Rod hole to Bottom Surface of the Bracket | 00 | N/A |
| Ex Application | 0 | N/A |
| Interface/connection type | 00 | N/A |
| Length | A40 | 4000 |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | N/A | |
| Material | N/A | |
| Mounting bracket for PVG16, 32, 48, 100, 128, 256 | 00 | N/A |
| Number of modules/connections available | 05 | 5 |
| Number of Mounting Holes | 00 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| PVPX Coil | 1x10 AMP JPT SAAB | |
| Termination | 0 | N/A |
| What kind of accessory (Bracket, Cable, Lever, Service kit#) | C | Cable |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |