Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | 25,00 mm |
| Description | FOAM PAD |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB layout decal | PAD_11X16_5 |
| Remarks | N/A |
| RoHS Compliant | N/A |
| Schematic device name | FOAM PAD |
| Schematic symbol name | GND_FOAM_PAD |
| Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
