
Danfoss Char-Lynn
113-1100-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
113-1100-006
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 06 |
| Drain Port Dimension | G 1/4 |
| Dust seal | Standard |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | Tapered roller bearing |
| Geometric displacement [cm3/r [in3/r]] | 624.2 [38.09] |
| Hydraulic valve function | None |
| Main port dimension | G 1 |
| Main port style | Sideport - staggered |
| Main port thread type | BSP |
| Model Code | M06381AC04AC03000000000000000F |
| Model Code | M06381AC04AC03000000000000000F |
| Motor function | Standard |
| Motor Series | 6000 Series |
| Motor Size | 625 |
| Motor type | Wheel |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] |
| Mounting flange type | 4 Bolt - Wheel |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product Height | 6.55 in |
| Product Length/Depth | 10.66 in |
| Product Type | Disc Geroler |
| Product Volume | 457.341 in³ |
| Product Weight | 61.5 lb |
| Product Width | 6.55 in |
| Rear bearing type | Tapered roller bearing |
| Seal Kit | No data available |
| Sensor | None |
| Shaft dimension | Dia. 40 mm, M12 x 1.75-6H thread in shaft end |
| Shaft Key | Rectangular key, 12 x 8 x 63 mm |
| Shaft Seal | NBR - Standard |
| Shaft type | Straight |
| Special Features Assembly | Standard |
| Special features hardware | Standard |
| Sub-brand | Char-Lynn |
| Trade Name | 6000 Series |
| Valve system | Disc valve with valve drive |