
Danfoss Char-Lynn
113-1104-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
113-1104-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | No | |
| Design Code | 06 | |
| Drain Port Dimension | 9/16 - 18 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 246.5 [15.04] | |
| Hydraulic valve function | None | |
| Main port dimension | 1 5/16 - 12 UN-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | M06150AC03AA06000000000000000F | |
| Model Code | M06150AC03AA06000000000000000F | |
| Motor function | Standard | |
| Motor Series | 6000 Series | |
| Motor Size | 245 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 7.9, 184.2, 14.4 [5.50 x 0.31, 7.25, 0.57] | |
| Mounting flange type | 4 Bolt - Wheel | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Product Height | 6.55 in | |
| Product Length/Depth | 9.01 in | |
| Product Type | Disc Geroler | |
| Product Volume | 386.552 in³ | |
| Product Weight | 55.5 lb | |
| Product Width | 6.55 in | |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | No data available | |
| Sensor | None | |
| Shaft dimension | Dia. 1 1/2 inch, 17T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Splined | |
| Special Features Assembly | Standard | |
| Special features hardware | Standard | |
| Sub-brand | Char-Lynn | |
| Trade Name | 6000 Series | |
| Valve system | Disc valve with valve drive |