Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CAM PLATE | Cam plate |
| Product height in | 2.740 | |
| Product height mm | 69.596 | |
| Product length in | 6.910 | |
| Product length mm | 175.514 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.740 | |
| Product width mm | 69.596 |
