Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | 10.9 |
Remarks | N/A |
Screw, Drive Type | INTERNAL HEXA |
Screw, Head Diameter | 21,0000 mm |
Screw, Head Height | 14,0000 mm |
Screw, Head Type | C |
Screw, Hex Width | 12,0000 mm |
Screw, Length | 120,0000 mm |
Standard | ISO 4762 |
Standard Class Level | N/A |
Thread, Size | M14 |
Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |