
COMPACT TANDEM GEAR PUMP GR2
11302525
Model code: SKP2-022-SKP2-025-L-SB1-S13-NN-H8-CC-MH-H8-P10-V-H-B-N00-1-S-0000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe compact two stage
11302525
Product specifications
Characteristic | Value | Description |
|---|---|---|
| 1st Stage Body Inlet | NN | Without inlet on body |
| 1st Stage Body Outlet | H8 | M27x2-ISO6149 |
| 1st Stage Displacement | 022 | 22,66 cc |
| 1st Stage Family | SKP2 | High Torque Pump Gr.2 |
| 2nd Stage Body Inlet | MH | 31/25x58,72x30,18xM10(=) |
| 2nd Stage Body Outlet | H8 | M27x2-ISO6149 |
| 2nd Stage Displacement | 025 | 25,05 cc |
| 2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
| Intermediate Section | CC | UC Int.Flange |
| Mark position | S | Sticker on the body |
| Marking | 1 | Special sticker for CNH |
| Marking | 1 | Special sticker for CNH |
| Mounting flange | SB1 | SAE B p. Ø101,6+2 holes (0 |
| Rear Cover | P10 | Pump Cover (P1) |
| ROTATION | L | Counter-clockwise rotation |
| Screws | B | Geomet screws |
| Sealing | H | HNBR |
| Shaft Seal | V | Viton (B) |
| Shaft type | S13 | Spl.SAE J498-13T-16/32 (RA |
| Special features | 0000 | Without special features |
| Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |