PUMP-KIT, 1SVC, SAE B, 13T, DDP
11304769
Model code: DD-P-096-SMNN-R-C-A13-BA-1AAA-BA-A-N-NNN-NN-NNNN-NN-N-NNN-A1-NN-A1-A1-AA-02081-00007-NN-NN-NN-NNNNN-NNNNN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
11304769
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Size/Dimensions | 320 mm x 305 mm x 305 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |