
GEAR PUMP SHHARK GR2 FIXED DISPL
11306711
Model code: SHP2-017-R-SB1-S13-MG-ME-P10-V-H-A-N00-A-S-0000
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Low noise single stage
11306711
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SHP2 | Std on top-drive gear side |
| B: Displacement | 017 | 16,7 cc |
| C: Rotation | R | Clockwise rotation |
| D: Mounting flange | SB1 | SAE B p. Ø101,6+2 holes (0 |
| E: Shaft type | S13 | Spl.SAE J498-13T-16/32 (RA |
| F: Inlet size | MG | 25/20x52,37x26,19xM10(=) |
| G: Outlet size | ME | 18,5x47,63x22,23xM10(=) |
| H: Rear cover | P10 | Pump Cover (P1) |
| I: Shaft seal | V | Viton |
| J: Sealing | H | HNBR |
| K: Screws | A | Zinc plated screws |
| L: Valve settings | N00 | No valve |
| M: Marking type | A | Standard Marking+Customer Co |
| N: Marking position | S | Sticker on the body |
| O: Special features | 0000 | No special features |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |