Drive Shaft
113074-001
Tools113074-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.240 |
| Product height mm | 31.496 |
| Product length in | 9.270 |
| Product length mm | 235.458 |
| Product material | Carbon steel |
| Product width in | 1.240 |
| Product width mm | 31.496 |