Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anti-cavitation Valve | 1 | Suction/Anti-cavitation Valves Present |
| Check Valve for P and LS line | 1 | Check valve in P-port |
| Circuit type | LS | |
| Gear Set Displacement Size | 0080 | 80cc single displacement |
| LS Port Connection Size | C | LS: for OLSA |
| LS Port Location | 5 | LS: On port Face - OLSA & EHA |
| LS Port Thread Specification | B | Block Mount (OLSA & EHA) |
| Painting | EP | Black, Powder, RAL 9005, Corrosion class C3. Port face and column faceare free of paint. |
| Product Label | DNFS | Standard Danfoss Label |
| Pump Tank Left and Right Servo Port Connection Size | GGGG | Pump, Tank, Left & Right (PTL&R) = G1/2" |
| Pump Tank Left and Right Servo Port Thread Specification | B | For Block Mounting (ie, OLSA, HIC, OVP, etc) |
| Relief Valve Pressure Setting | 150 | 150-155 BAR [2175-2248 psi] |
| Shock Valve Pressure Setting | 200 | 200-220 BAR [2900-3190 psi] |
| Special features | NN | No special features (standard) |
| Spool/Sleeve Set | SSC | OSP LS - Static - Constant pressure |
| Spool/Sleeve Set Centering Springs,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,,, | N03 | 0.6-2.5 [Nm] - Medium 1 (150N4019) |
| Standard or 'Low-Noise' Gearset & Sealed Star | G01 | Low-Noise |
| Steering Column Connection Interface Thread-type | M | 4x M10x1.5 bolt holes for column connection |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |