
GEAR MOTOR GR3 FAN DRIVE
11315292
Model code: S-G-M-3-N-C-/-033-B-A-07-BP-C6-NN-NN-NN-N-N-/-NNN-1-S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe Group 3 aluminum gear motors
11315292
Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 033 | Displacement 33 cc |
| C: Rotation | B | Bidirectional |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | A | Generation II |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F_DRAIN GROUP3 | C | In-Out-Drain=Cover-Dr.dvn si |
| F: Drive gear | BP | Tap.1:8-5/8-18UNF-2A-Key6,3 |
| G: Rear cover | C6 | Cover M+In-Out 1-1/16-12 |
| H: Inlet size | NN | Without outlet |
| I: Outlet size | NN | Without outlet |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | 1 | CNH Label |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | S | Sticker on the body |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |