FLEX PROG. SKP2-022-L-OE2-T81-H9-H5-P10
11315720
Model code: SKP2-022-L-OE2-T81-H9-H5-P10-V-N-B-N00-N-S-IS00
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Flex program 2.0
11315720
Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SKP2 | Standard pump |
| B: Displacement | 022 | 22,66 cc |
| C: Rotation | L | Counter-clockwise rotation |
| D: Mounting flange | OE2 | ORB 01-roller bearing |
| E: Shaft type | T81 | Tap.1:8-M12x1,25-Key4/3,2 |
| F: Inlet size | H9 | M33x2-ISO6149 |
| G: Outlet size | H5 | M18x1,5-ISO6149 |
| H: Rear cover | P10 | Pump Cover (P1) |
| I: Shaft seal | V | Viton |
| J: Sealing | N | NBR |
| K: Screws | B | Geomet screws |
| L: Valve settings | N00 | No valve |
| M: Marking type | N | Standard Marking |
| N: Marking position | S | Sticker on the body |
| O: Special features | IS00 | Drive shaft with int.spli |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |