Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 11318 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 18.000 | |
| Product length mm | 457.200 | |
| Product width in | 0.560 | |
| Product width mm | 14.224 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975772584 |