
PROT. GEAR PUMP GR2 FIXED DISPL
11319658
Model code: SHP2NN-/-022-L-N-9C-DB-P3-H9-H5-NN-N-N-/-NNN-N-N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: GearMe group 2
Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 022 | Displacement 22 cc |
Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | H9 | M33x2-ISO6149 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 9C | Outrigger Bearing Type 01 with taper shaft 1:8 - M12x1,25 - Key=3,2 mmand with angular contact radial roller bearing (MMN) |
O-Ring, Inside Diameter | / | Slash |
Outlet size | H5 | M18x1,5-ISO6149 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | P3 | Cover for pump with holes M5 |
Rotation | L | Product with counter-clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SHP2NN | Gr2 High Pres.Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |